Female Threaded Stem EA141BD-11

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Steel (zinc-plated)
・Thread…PF3/4
・Hose ID…3/4 (19mm)

【Product Specifications】
・Material-Steel (zinc-plated)
・Thread…PF3/4
・Hose ID…3/4 (19mm)