Female Threaded Stem EA141BR-4

Female Threaded Stem EA141BR-4

【Product Specifications】
・Material-Brass
・Max. operating pressure-1.8MPa (18kgf/cm2)
・Service temperature-Steam: 210℃ or less, Water: 120℃ or less
・Applicable clamp-EA141BT-4 to -20
・G (PF)-1/2"
・Applicable hose ID-13mm

Part Number

Configured Part Number is shown.

EA141BR-4

Part Number
EA141BR-4
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA141BR-4 in the Female Threaded Stem EA141BR-4 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)