• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 22:00 (MYT) 27/10/2019. We apologize for the inconvenience.

Male Threaded Stem EA141BS-88

Male Threaded Stem EA141BS-88

【Product Specifications】
・Material-Stainless steel (SUS304)
・Max. operating pressure-1.8MPa (18kgf/cm2)
・Service temperature-Steam: 210℃ or less, Water: 120℃ or less
・Applicable clamp-EA141BT-4 to -8
・Thread-PT1"
・Applicable hose ID-25mm

Part Number

Configured Part Number is shown.

EA141BS-88

Part Number
EA141BS-88
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA141BS-88 in the Male Threaded Stem EA141BS-88 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)