safety clamp (for steam/brass)

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Brass
・Max. operating pressure-1.8MPa (18kgf/cm2)
・Service temperature-Steam: 210℃ or less, Water: 120℃ or less
・Hex socket head screw dim.--4:M6×20,-6 to -8:M8×25,-14 to -20:M10×40
・Application-For EA141BP,BR,BS
・Applicable hose ID-19mm