Packing for Female Threaded Stem EA141BV-4

Packing for Female Threaded Stem EA141BV-4

【Product Specifications】
・For female threaded stem of EA141BP, BR and BS series
・Gasket material composing of Kevlar and graphite. The packing reliability is high even at high temperature operation and provides stability for a long time.
・Dim.-1/2"
・ID x OD x Thickness-13 x 20 x 2mm

Part Number

Configured Part Number is shown.

EA141BV-4

Part Number
EA141BV-4
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA141BV-4 in the Packing for Female Threaded Stem EA141BV-4 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)