• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 22:00 (MYT) 27/10/2019. We apologize for the inconvenience.

Elbow Connector(Brass) EA141CA-13

Elbow Connector(Brass) EA141CA-13

【Product Specifications】
・Material-Brass (nickel plating)
・Max. operating pressure-0.78MPa(8kgf/cm2)
・Thread dia.-R(PT)3/8"

Part Number

Configured Part Number is shown.

EA141CA-13

Part Number
EA141CA-13
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA141CA-13 in the Elbow Connector(Brass) EA141CA-13 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)