MiSUMi
Search
Loading...
Categories
Brand
All Brand
MISUMI Brand
Hose Nipple EA141E-2.5 | ESCO | MISUMI Malaysia
Hose Nipple EA141E-2.5
Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Brass
・Hose ID…8mm
・Length…52mm