Suction Type Drain Pipe Cleaner EA340BS

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Drain is cleaned with the force of air compressed with the handle.
・Rubber adapter-Dia. 70mm, dia. 150mm, 1 each
・Full length-430mm

【Product Specifications】
・Drain is cleaned with the force of air compressed with the handle.
・Rubber adapter-Dia. 70mm, dia. 150mm, 1 each
・Full length-430mm