Seal Washer EA423MX-1【10 Pieces Per Package】

Seal Washer EA423MX-1

【Product Specifications】
・Material-Nitrile rubber
・Material of Metal parts-Iron
・BSP…1/8
・OD x Thickness (mm)…15.88 x 2.03

Part Number

Configured Part Number is shown.

EA423MX-1

Part Number
EA423MX-1
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

10 Pieces Per Package

Quote

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA423MX-1 in the Seal Washer EA423MX-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)