Rubber Sheet for Packing EA423PA-30

Rubber Sheet for Packing EA423PA-30

【Product Specifications】
・This sheet can be cut to any shape.※Refer below for the characteristics of each material.
・Material…NBR
・Thickness…3.0mm
・Dim.…1,000 x 1,000mm

Part Number

Configured Part Number is shown.

EA423PA-30

Part Number
EA423PA-30
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA423PA-30 in the Rubber Sheet for Packing EA423PA-30 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)