Ball Valve With Check Valve (With Corrosive Core) EA425A-10

Ball Valve With Check Valve (With Corrosive Core) EA425A-10

【Product Specifications】
・Material-Brass
・Maximum operating pressure-0.75MPa
・Max. service temperature-40℃
・Long-necked also used as a handle type (with attachment)
・One-touch detachable handle
・Anti-corrosion core provided on the pipe end
・Nominal-20
・Male-G3/4"
・Female-Rc3/4"

Part Number

Configured Part Number is shown.

EA425A-10

Part Number
EA425A-10
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA425A-10 in the Ball Valve With Check Valve (With Corrosive Core) EA425A-10 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)