Ball Valve With Check Valve (With Corrosive Core) EA425A-9

Ball Valve With Check Valve (With Corrosive Core) EA425A-9

【Product Specifications】
・Material-Brass
・Maximum operating pressure-0.75MPa
・Max. service temperature-40℃
・Long-necked also used as a handle type (with attachment)
・One-touch detachable handle
・Anti-corrosion core provided on the pipe end
・Nominal dia.-13
・Male-G1/2"
・Female-Rc1/2"
・Applicable fluid-Tap water

Part Number

Configured Part Number is shown.

EA425A-9

Part Number
EA425A-9
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA425A-9 in the Ball Valve With Check Valve (With Corrosive Core) EA425A-9 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)