Ball Valve (Full Bore) EA425AB-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Nominal dia.-13
・Operating temperature-0 to 80℃
・Operating pressure-0.75MPa (7.5kg/cm2)
・Material-Brass
・Long neck handle sharing type (with attachment)
・One-touch detachable handle
・Applicable fluid-Tap water