Heat-Resistant Ball Valve EA425AB-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Nominal dia.--2: 13, -3: 20
・Operating temperature-0℃ to 100℃
・Operating pressure-0.75MPa (7.5kg/cm2)
・Material-Brass
・Long neck handle sharing type (with attachment)
・One-touch detachable handle
・Suitable for EcoCute piping.
・A…R1/2
・B…G1/2
・C…53
・D…48.5
・E…72.5
・Applicable fluid-Tap water