PT Ball Valve EA425AB-20

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Withstanding pressure-0.73MPa(7.5kg/cm2)
・Material-Brass
・Long neck handle sharing type
・The handle is the one-touch detachable type.
・Dia.…20
・Mounting screw…R3/4 x G3/4
・Applicable fluid-Tap water