Heat-Resistant Ball Valve EA425AB-213

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Brass
・Maximum operating pressure-0.98MPa
・Max. operating temperature-100℃
・Long-necked also used as a handle type (with attachment)
・One-touch detachable handle
・Best suited for piping of EcoCute.
・Passing water in both directions is possible.
・Nominal dia.-13
・Female-Rc1/2"
・Male-R1/2"