G 1/2"" × G 1/2"" Ball Valve, EA425AC-113

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Brass
・Maximum operating pressure-0.98MPa
・Service temperature-80℃
・Applicable fluid-Tap water
・Long-necked also used as a handle type (with attachment)
・One-touch detachable handle
・Passing water in both directions is possible.
・Nominal dia.-13
・Thread size-G1/2xG1/2