Ball Valve EA425AC-220

Ball Valve EA425AC-220

【Product Specifications】
・Material-Brass
・Maximum operating pressure-0.98MPa
・Service temperature-80℃
・Applicable fluid-Tap water
・Long-necked also used as a handle type (with attachment)
・One-touch detachable handle
・Passing water in both directions is possible.
・Nominal-20
・Thread size-R3/4xR3/4

Part Number

Configured Part Number is shown.

EA425AC-220

Part Number
EA425AC-220
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA425AC-220 in the Ball Valve EA425AC-220 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)