3-Way Ball Valve EA425AD-213

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Nominal dia.-13
・Material-Brass
・Maximum operating pressure-0.98MPa
・Max. operating temperature-80℃
・Thread size-G1/2

【Product Specifications】
・Nominal dia.-13
・Material-Brass
・Maximum operating pressure-0.98MPa
・Max. operating temperature-80℃
・Thread size-G1/2