Ball Valves EA425AD-413

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Brass
・Passing water in both directions is possible.
・Nominal dia.-13
・Male-G1/2"
・Female-G1/2"

【Product Specifications】
・Material-Brass
・Passing water in both directions is possible.
・Nominal dia.-13
・Male-G1/2"
・Female-G1/2"