Mini Ball Valve (Long Handle) EA425AG-22

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Brass(body)
・Max. pressure-1MPa
・Applicable fluid- cold and hot water, oil, air
・Service temperature--20 to 80℃
・Mounting screw- R1/4