• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Mini Ball Valve (Flare Type for Copper Pipe) EA425BF-22

Mini Ball Valve (Flare Type for Copper Pipe) EA425BF-22

【Product Specifications】
・Pressure-0.98MPa or below
・Temperature--10 to 80℃
・External thread…R(PT)1/4
・Compatible copper pipe…1/4(6.35)

Part Number

Configured Part Number is shown.

EA425BF-22

Part Number
EA425BF-22
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA425BF-22 in the Mini Ball Valve (Flare Type for Copper Pipe) EA425BF-22 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)