Mini Ball Valve EA425BK-22

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Pressure-0.98MPa(10kgf/cm2) or lower
・Temperature--10 to 80℃
・Internal thread PF…1/4
・Internal thread PF…1/4

【Product Specifications】
・Pressure-0.98MPa(10kgf/cm2) or lower
・Temperature--10 to 80℃
・Internal thread PF…1/4
・Internal thread PF…1/4