Mini Ball Valve (Ring Type for Copper Pipe) EA425BR-33

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Pressure-0.98MPa or below
・Temperature: -10 to 80℃
・External thread PT…3/8
・Compatible copper pipe…Dia. 3/8 (9.53)

【Product Specifications】
・Pressure-0.98MPa or below
・Temperature: -10 to 80℃
・External thread PT…3/8
・Compatible copper pipe…Dia. 3/8 (9.53)