Open End Elbow Union EA425CH-6

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SUS316
・Operating temperature:-196 to 600℃
・Tube OD…6mm

【Product Specifications】
・Material-SUS316
・Operating temperature:-196 to 600℃
・Tube OD…6mm