Elbow Union EA425DC-61

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SUS316
・Applicable fluid-Air
・Operating pressure-0 to 1.0MPa (0 to 10kgf/cm2)
・Operating temperature: -15 to 120℃ (no freezing)
・Tube OD…6mm
・Mounting screw…1/8 PT