Speed Controller EA425DG-4

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SUS316
・Applicable fluid-Air
・Operating pressure-0 to 1.0MPa (0 to 10kgf/cm2)
・Operating temperature: -10 to 60℃(no freezing)
・Tube OD…6mm
・Pipe thread dia.…R1/8