Straight Union EA425JC-4

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Polypropylene (PP)
・Excellent chemical and corrosion resistances
・Lightweight and slim
・Tube dim. (mm)…4
・Weight (g)…2.8

【Product Specifications】
・Material-Polypropylene (PP)
・Excellent chemical and corrosion resistances
・Lightweight and slim
・Tube dim. (mm)…4
・Weight (g)…2.8