Elbow Union EA425LB-62

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Brass
・Operating temperature-Air: -20 to 60℃Water, oil: 0 to 60℃
・Operating pressure-0 to 1.4MPa
・Tube dim. (mm)…Dia. 6 x 4.5
・Screw dim. PT…R1/4

【Product Specifications】
・Material-Brass
・Operating temperature-Air: -20 to 60℃Water, oil: 0 to 60℃
・Operating pressure-0 to 1.4MPa
・Tube dim. (mm)…Dia. 6 x 4.5
・Screw dim. PT…R1/4