One-Touch Socket (Type 20) EA425NA-8

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Brass(resistant electroless nickel plating finish)
・Applicable fluid-Air
・Maximum operating pressure-0.9MPa
・Service temperature-0 to 60℃(no freezing)
・Tube dia.-8mm