Male Thread Plug (Type 20) EA425NG-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Brass(nickel plating finish)
・Applicable fluid-Air
・Maximum operating pressure-0.9MPa
・Thread size-R1/4

【Product Specifications】
・Material-Brass(nickel plating finish)
・Applicable fluid-Air
・Maximum operating pressure-0.9MPa
・Thread size-R1/4