Ring Elbow EA426AH-212【2 Pieces Per Package】

Ring Elbow EA426AH-212

【Product Specifications】
・Joint for copper tubes
・Material-Brass
・Operating pressure-3.45MPa (35kg/cm3) or below
・Category temperature--50 to 150℃
・Applicable fluid-Air, water, oil
・R(PT)-1/4"
・Copper OD-12mm

Part Number

Configured Part Number is shown.

EA426AH-212

Part Number
EA426AH-212
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA426AH-212 in the Ring Elbow EA426AH-212 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)