Ring Elbow EA426AH-28【2 Pieces Per Package】

Ring Elbow EA426AH-28

【Product Specifications】
・Material-Brass
・External thread PT…1/4
・Copper tube OD…8mm

Part Number

Configured Part Number is shown.

EA426AH-28

Part Number
EA426AH-28
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA426AH-28 in the Ring Elbow EA426AH-28 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)