Ring Joint EA426AJ-2【2 Pieces Per Package】

Ring Joint EA426AJ-2

【Product Specifications】
・Joint for copper tube
・Material-Brass
・Operating pressure-3.45MPa(35kg/cm3) or less
・Category temperature range--50 to 150℃
・Applicable fluid-Air , water , oil
・Copper OD-6.35mm(1/4")

Part Number

Configured Part Number is shown.

EA426AJ-2

Part Number
EA426AJ-2
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA426AJ-2 in the Ring Joint EA426AJ-2 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)