• iPay88 will be under maintenance from 4am to 6am during 22nd to 26th Oct 2018. Please be noted that all payment transaction will not be performed during this maintenance.

Ring Joint EA426AJ-4【2 Pieces Per Package】

Ring Joint EA426AJ-4

【Product Specifications】
・Joint for copper tube
・Material-Brass
・Operating pressure-3.45MPa(35kg/cm3) or less
・Category temperature range--50 to 150℃
・Applicable fluid-Air , water , oil
・Copper OD-12.7mm(1/2")

Part Number

Configured Part Number is shown.

EA426AJ-4

Part Number
EA426AJ-4
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA426AJ-4 in the Ring Joint EA426AJ-4 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)