Intermediate Ring Joint EA426AJ-6【2 Pieces Per Package】

Intermediate Ring Joint EA426AJ-6

【Product Specifications】
・Material-Brass
・Copper tube OD…6 x 6mm

Part Number

Configured Part Number is shown.

EA426AJ-6

Part Number
EA426AJ-6
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA426AJ-6 in the Intermediate Ring Joint EA426AJ-6 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)