Needle Valve (Flare)

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Brass (chrome plating finish)
・Pressure-0.98MPa (10kgf/cm2) or below
・Applicable fluid-Air, water, oil
・Temperature--10 to 80℃ (excluding frozen sites)
・For copper tubes, flare type
・Mounting screw-R (PT) 1/4"
・Copper OD-8mm