Nipple for Flexible Pipe EA432L-1

Nipple for Flexible Pipe EA432L-1

【Product Specifications】
・Material-Brass
・Nominal…13
・Length…30.0mm
・Thread dia.…G1/2 x R1/2

Part Number

Configured Part Number is shown.

EA432L-1

Part Number
EA432L-1
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA432L-1 in the Nipple for Flexible Pipe EA432L-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)