Gunmetal Socket EA432NA-25C

Gunmetal Socket EA432NA-25C

【Product Specifications】
・Material-Bronze
・Product certified and registered by JAPAN WATER WORKS ASSOCIATION (JWWA)
・Nominal-25 x 20
・Thread size(Rc)-1x3/4
・Length(mm)-40

Part Number

Configured Part Number is shown.

EA432NA-25C

Part Number
EA432NA-25C
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA432NA-25C in the Gunmetal Socket EA432NA-25C series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)