(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Please expect a delay in the delivery after the government issued an order to restrict movement. Same day ship out services will not be available until further notice. Kindly contact us at +60 3 7960 8499 or +60 14 3376 155 or +60 14 3069 308 for any further assistance. Our working time is 9:00 am – 6:00 pm (Mon – Fri), 9:00 am – 1 pm (Sat).

Gunmetal Cheese EA432NB-25C

Gunmetal Cheese EA432NB-25C

【Product Specifications】
・Material-Bronze
・Product certified and registered by JAPAN WATER WORKS ASSOCIATION (JWWA)
・Nominal-25 x 20
・Thread size(Rc)-1x3/4
・Length(mm)-68

Part Number

Configured Part Number is shown.

EA432NB-25C

Part Number
EA432NB-25C
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA432NB-25C in the Gunmetal Cheese EA432NB-25C series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)