Gunmetal Elbow EA432NC-50

Gunmetal Elbow EA432NC-50

【Product Specifications】
・Material-Bronze
・Product certified and registered by JAPAN WATER WORKS ASSOCIATION (JWWA)
・Nominal-50
・Thread size(Rc)-2

Part Number

Configured Part Number is shown.

EA432NC-50

Part Number
EA432NC-50
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA432NC-50 in the Gunmetal Elbow EA432NC-50 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)