Gunmetal Union EA432NK-20

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Bronze
・With non-asbestos packing
・Japan Water Works Association certified product
・Nominal…20
・Screw dim.RC…3/4
・Size(mm)…49
・Length(mm)…50

【Product Specifications】
・Material-Bronze
・With non-asbestos packing
・Japan Water Works Association certified product
・Nominal…20
・Screw dim.RC…3/4
・Size(mm)…49
・Length(mm)…50