Gunmetal Plug EA432NL-13

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Bronze
・Japan Water Works Association certified product
・Nominal…13
・Screw dim.RC…1/2
・Size…14
・Length…26

【Product Specifications】
・Material-Bronze
・Japan Water Works Association certified product
・Nominal…13
・Screw dim.RC…1/2
・Size…14
・Length…26