Gunmetal Plug EA432NL-20

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Bronze
・Japan Water Works Association certified product
・Nominal…20
・Screw dim.RC…3/4
・Size…17
・Length…28

【Product Specifications】
・Material-Bronze
・Japan Water Works Association certified product
・Nominal…20
・Screw dim.RC…3/4
・Size…17
・Length…28