Male Adapter EA432RC-6A

Male Adapter EA432RC-6A

【Product Specifications】
・Material-Brass
・Thread size(R)-3/4
・Copper tube dim.(mm)-22.22
・Maximum allowable pressure ...1.75Mpa (-20 to 120 ℃)
・Fluid ... hot and cold water, antifreeze, oil, air

Part Number

Configured Part Number is shown.

EA432RC-6A

Part Number
EA432RC-6A
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA432RC-6A in the Male Adapter EA432RC-6A series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)