Female Adapter EA432RF-3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Bronze
・Thread size(Rc)-1/2
・Copper tube dim.(mm)-12.7
・Maximum allowable pressure ...1.75Mpa (-20 to 120 ℃)
・Fluid ... hot and cold water, antifreeze, oil, air