Plug with Female Thread [Aluminum] EA462BA-12

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material--4 to -20: die-cast aluminum (ADC12),-24 and above: cast aluminum (AC4C-T6)
・Operating pressure--4 to -20: 1.76MPa (18kgf/cm2), -24: 1.08MPa (11kgf/cm2), -30: 0.88MPa (9kgf/cm2)
・Service temperature--30℃ to 70℃
・Nominal dia.…32(1.1/4)
・Thread…PT1.1/4