Female Thread Plug (Polypropylene) EA462BL-20

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Polypropylene
・Operating pressure--6 to -20: 0.69MPa (7kgf/cm2), -30: 0.39MPa (4kgf/cm2)
・Nominal dia.-50(2")
・Thread-Rc2"

【Product Specifications】
・Material-Polypropylene
・Operating pressure--6 to -20: 0.69MPa (7kgf/cm2), -30: 0.39MPa (4kgf/cm2)
・Nominal dia.-50(2")
・Thread-Rc2"