• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Gasket (EPDM) EA462BX-112

Gasket (EPDM) EA462BX-112

【Product Specifications】
・Material-EPDM
・Service temperature--30 to +110℃
・Gasket which is excellent in chemical resistance and operation at high temperature.
・Nominal dia.-32(1-1/4")

Part Number

Configured Part Number is shown.

EA462BX-112

Part Number
EA462BX-112
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA462BX-112 in the Gasket (EPDM) EA462BX-112 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)