Gasket (NBR) EA462BX-14

Gasket (NBR) EA462BX-14

【Product Specifications】
・Material-NBR
・Service temperature-From -30℃ to 70℃
・Nominal dia.-40(1.1/2")

Part Number

Configured Part Number is shown.

EA462BX-14

Part Number
EA462BX-14
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA462BX-14 in the Gasket (NBR) EA462BX-14 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)